IESNA:LM-63-2002
[TEST]P1390317
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-730-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17782.7
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
65.6 87.5 93.0 98.5 103.9 114.9 125.8 136.7 147.7 164.1 186.0 218.8 279.0 344.6 350.1 344.6 350.1 388.4 536.1 880.7 1197.9 1389.4 1411.2 1345.6 
1318.2 957.2 776.7 667.3 607.2 547.0 486.8 410.2 262.6 120.3 49.2 5.5 0.0 0.0 
65.6 87.5 93.0 103.9 109.4 125.8 136.7 158.6 175.0 207.9 284.4 432.1 650.9 776.7 869.7 995.5 1197.9 1635.5 2680.3 4436.1 6470.9 6935.9 
6230.2 5229.2 4950.3 3976.6 2899.1 2056.7 1416.7 1006.5 716.6 541.5 257.1 136.7 49.2 5.5 0.0 0.0 
65.6 87.5 93.0 103.9 120.3 136.7 158.6 207.9 317.3 694.7 1318.2 2095.0 2795.1 3571.9 4337.6 5163.6 6159.1 8183.0 12854.3 18455.5 
21567.9 22027.3 21185.0 20337.1 20058.2 19401.8 18171.1 15551.0 10923.4 6186.5 2981.1 1143.2 355.5 180.5 60.2 5.5 0.0 0.0 
65.6 82.0 87.5 103.9 125.8 147.7 191.4 289.9 711.1 1974.6 3473.4 4928.4 6470.9 7581.3 8806.6 9982.6 12197.9 17208.3 23657.4 
29581.3 31512.2 32075.6 32212.3 32912.5 33136.7 33350.1 30691.7 24237.2 18313.3 12728.5 8675.3 2521.6 705.6 202.4 43.8 5.5 0.0 
0.0 
65.6 76.6 87.5 103.9 125.8 153.2 207.9 404.8 1230.7 3199.9 5557.4 7433.6 8921.4 10376.4 12154.1 14123.3 17689.7 24970.2 35144.2 
40302.3 42025.3 42364.5 43737.4 45208.8 45301.8 43693.7 38037.8 30598.7 23679.3 19276.0 12641.0 3916.5 1290.9 273.5 54.7 5.5 0.0 
0.0 
65.6 71.1 82.0 98.5 125.8 153.2 224.3 437.6 1602.7 4053.2 6656.9 8363.5 9840.4 11645.4 13647.4 16114.4 20632.5 29171.0 39771.7 
44847.8 47041.3 48266.5 50531.1 51641.5 51510.2 48868.2 42036.3 33475.9 28131.8 22951.8 13959.2 5475.4 1744.9 268.0 54.7 0.0 
0.0 0.0 
65.6 65.6 76.6 93.0 120.3 147.7 202.4 404.8 1383.9 3457.0 5645.0 7471.9 8823.0 10135.7 11842.4 13882.6 17274.0 24280.9 34252.6 
39662.3 41100.9 41412.7 42534.0 43671.8 43792.1 41894.1 36303.8 29488.3 23290.9 18745.4 12433.1 4075.1 1761.3 366.5 49.2 0.0 0.0 
0.0 
65.6 65.6 76.6 93.0 114.9 142.2 180.5 295.4 820.5 2018.4 3626.6 5130.8 6509.2 7488.3 8483.8 9616.1 11415.7 16185.5 23378.4 
29050.7 30910.5 31298.8 31441.1 31966.2 32212.3 32239.7 29291.4 23591.7 17645.9 12837.9 8691.7 2795.1 1072.1 268.0 38.3 0.0 0.0 
0.0 
65.6 65.6 76.6 87.5 103.9 125.8 147.7 191.4 311.8 771.3 1444.1 2237.2 2953.8 3599.2 4332.2 5114.4 6000.5 8079.1 12526.1 18663.3 
21639.0 22005.5 20999.0 20074.6 19784.7 18838.4 17410.7 14178.0 10228.7 6164.6 3156.1 1280.0 426.7 202.4 60.2 0.0 0.0 0.0 
65.6 60.2 71.1 82.0 93.0 103.9 125.8 136.7 158.6 202.4 295.4 475.9 672.8 782.2 886.1 1050.2 1290.9 1673.8 2565.4 4654.9 6831.9 7253.1 
6274.0 5141.7 4928.4 3730.5 2707.6 1799.6 1208.9 918.9 743.9 590.8 317.3 147.7 43.8 0.0 0.0 0.0 
65.6 60.2 65.6 76.6 87.5 98.5 109.4 120.3 131.3 147.7 169.6 207.9 279.0 344.6 344.6 339.1 355.5 388.4 486.8 880.7 1378.4 1498.8 1351.1 1181.5 
1143.2 858.8 700.1 618.1 574.3 552.5 514.2 459.5 333.7 131.3 38.3 0.0 0.0 0.0 
65.6 60.2 65.6 71.1 82.0 93.0 98.5 109.4 109.4 120.3 131.3 147.7 158.6 191.4 202.4 196.9 175.0 169.6 175.0 180.5 186.0 207.9 240.7 268.0 268.0 311.8 
344.6 366.5 382.9 377.4 372.0 328.2 279.0 158.6 38.3 0.0 0.0 0.0 
65.6 54.7 60.2 65.6 71.1 76.6 82.0 82.0 82.0 87.5 87.5 93.0 98.5 98.5 98.5 103.9 103.9 109.4 103.9 98.5 98.5 98.5 98.5 98.5 103.9 120.3 
136.7 142.2 147.7 158.6 186.0 213.3 207.9 164.1 60.2 0.0 0.0 0.0 
65.6 54.7 54.7 60.2 60.2 60.2 65.6 65.6 65.6 65.6 65.6 71.1 65.6 65.6 65.6 65.6 65.6 65.6 71.1 71.1 76.6 76.6 76.6 82.0 82.0 93.0 
109.4 120.3 125.8 125.8 114.9 98.5 93.0 76.6 43.8 0.0 0.0 0.0 
65.6 49.2 49.2 49.2 49.2 54.7 49.2 49.2 49.2 49.2 49.2 49.2 49.2 49.2 43.8 43.8 43.8 43.8 43.8 38.3 43.8 49.2 60.2 65.6 65.6 71.1 65.6 54.7 49.2 38.3 32.8 27.3 16.4 5.5 0.0 
0.0 0.0 0.0 
65.6 49.2 43.8 43.8 43.8 43.8 43.8 38.3 38.3 38.3 32.8 32.8 27.3 27.3 21.9 21.9 16.4 21.9 27.3 32.8 27.3 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 49.2 43.8 43.8 38.3 38.3 38.3 32.8 32.8 27.3 21.9 16.4 10.9 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 43.8 38.3 38.3 32.8 32.8 32.8 27.3 27.3 16.4 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 43.8 38.3 32.8 27.3 27.3 21.9 21.9 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 43.8 32.8 27.3 21.9 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 32.8 27.3 21.9 21.9 16.4 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 32.8 27.3 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 32.8 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 27.3 21.9 16.4 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 27.3 21.9 16.4 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 38.3 27.3 21.9 16.4 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 43.8 32.8 27.3 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 49.2 38.3 32.8 27.3 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 60.2 49.2 43.8 38.3 32.8 27.3 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
65.6 71.1 65.6 60.2 54.7 49.2 43.8 38.3 32.8 21.9 16.4 10.9 10.9 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
65.6 76.6 71.1 65.6 60.2 54.7 54.7 49.2 38.3 32.8 21.9 21.9 16.4 16.4 10.9 10.9 10.9 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 
0.0 0.0 
65.6 82.0 76.6 71.1 65.6 65.6 60.2 54.7 49.2 38.3 32.8 27.3 21.9 21.9 16.4 16.4 16.4 10.9 10.9 10.9 10.9 10.9 10.9 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 10.9 10.9 
5.5 5.5 0.0 
65.6 87.5 82.0 76.6 76.6 71.1 71.1 71.1 60.2 54.7 43.8 38.3 38.3 32.8 27.3 27.3 21.9 21.9 21.9 21.9 21.9 16.4 16.4 16.4 10.9 10.9 10.9 10.9 10.9 10.9 10.9 16.4 16.4 16.4 
16.4 16.4 16.4 0.0 
65.6 87.5 82.0 82.0 82.0 76.6 76.6 76.6 71.1 65.6 60.2 49.2 43.8 43.8 38.3 38.3 32.8 32.8 32.8 32.8 27.3 21.9 21.9 16.4 16.4 16.4 16.4 16.4 16.4 16.4 16.4 16.4 16.4 16.4 
16.4 16.4 16.4 0.0 
65.6 82.0 76.6 76.6 76.6 76.6 76.6 76.6 76.6 65.6 60.2 54.7 54.7 49.2 49.2 43.8 43.8 43.8 43.8 38.3 38.3 32.8 27.3 21.9 21.9 16.4 16.4 16.4 16.4 16.4 16.4 16.4 16.4 
16.4 16.4 16.4 16.4 0.0 
65.6 82.0 76.6 76.6 71.1 71.1 71.1 65.6 65.6 65.6 60.2 60.2 60.2 54.7 54.7 54.7 54.7 54.7 60.2 65.6 60.2 49.2 43.8 38.3 38.3 32.8 32.8 27.3 27.3 
32.8 27.3 21.9 16.4 16.4 10.9 10.9 10.9 0.0 
65.6 76.6 76.6 71.1 71.1 71.1 71.1 71.1 65.6 65.6 65.6 65.6 65.6 65.6 65.6 71.1 71.1 71.1 71.1 71.1 71.1 76.6 87.5 98.5 103.9 103.9 
93.0 82.0 76.6 65.6 60.2 54.7 49.2 32.8 21.9 10.9 5.5 0.0 
65.6 82.0 76.6 76.6 76.6 76.6 82.0 76.6 76.6 76.6 82.0 82.0 82.0 82.0 82.0 87.5 87.5 93.0 93.0 98.5 98.5 103.9 103.9 109.4 109.4 120.3 
136.7 147.7 147.7 142.2 136.7 125.8 120.3 103.9 65.6 10.9 5.5 0.0 
65.6 82.0 87.5 87.5 87.5 93.0 93.0 98.5 98.5 98.5 103.9 109.4 109.4 109.4 114.9 120.3 125.8 131.3 125.8 120.3 114.9 120.3 120.3 125.8 131.3 153.2 
169.6 175.0 186.0 196.9 224.3 251.6 240.7 196.9 71.1 10.9 0.0 0.0 
65.6 87.5 93.0 93.0 98.5 109.4 114.9 120.3 125.8 136.7 147.7 158.6 175.0 202.4 218.8 207.9 196.9 191.4 191.4 202.4 207.9 229.7 289.9 306.3 311.8 344.6 
366.5 377.4 382.9 366.5 350.1 317.3 262.6 142.2 54.7 5.5 0.0 0.0 
65.6 87.5 93.0 98.5 103.9 114.9 125.8 136.7 147.7 164.1 186.0 218.8 279.0 344.6 350.1 344.6 350.1 388.4 536.1 880.7 1197.9 1389.4 1411.2 1345.6 
1318.2 957.2 776.7 667.3 607.2 547.0 486.8 410.2 262.6 120.3 49.2 5.5 0.0 0.0 
